Localize EZ Button on the product
  • Remove the cover (if there is one)
  • Localize the “gearing wheel” marking: 
  • The EZ button is located inside the hole close to the “gearing wheel” marking
  • Use a pin ᴓ 2,5mm maxi
Product behaviorAction on the EZ buttonLED feedback
JOIN an open network (network scan)
If product already in ZigBee 3.0 network
Short push on EZ button11111Red and then Solid Magenta upon join
OPEN the network
If product already in ZigBee 3.0 network
Short push on EZ buttonSolid Magenta
Demand / accept BINDINGS3 seconds push on EZ button on ZR & then 3 seconds push on EZ button on ZED3 short Blue flashes
QUIT network10 seconds push on EZ button1 second Red
RESET FactoryVery long push on EZ button (over 20 seconds)ZR : stay Red
ZED : 1 second Red

Install code

This install code includes 2 bytes of CRC

Please ignore those two last bytes

Example: 315E1335D92204E54FE86B2406823A72A9B2

Remove part in bold